SK 80 DTA

Thyristor / Diode Modules
SEMITOP 3 (55x31x12)

Part Number 24409006;24910900;24910910
Product Status In production
Housing SEMITOP 3
(LLxBBxHH) 55x31x12
Switches 7
VRRM / VDRM in V 800-1600
ITAV / IFAV in A 65
IFSM / ITSM in A 1800

Back to product overview
SEMIKRON SEMITOP 3 (55x31x12)
SEMIKRON DTA 7

Downloads

Customer Support

Contact Customer Support

SK 80 DTA Features

  • Compact design
  • One screw mounting
  • Heat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)
  • Glass passivated thyristor chips
  • Reverse voltage up to 1600 V
  • High surge currents

SK 80 DTA Target Applications

  • Soft starters
  • Light control
  • Temperature control

Additional Searches

SK80 DTA, SK80DTA, SK 80DTA