SEMITRANS® 20

New High-Power Standard – No Compromises

Downloads

Customer service

Contact us

Product service

Buy online

Request samples

SEMITRANS® 20 – The next generation standard power module 

As the new high-power standard in traction, renewables and drives, the SEMITRANS 20 represents the next generation power module for high power applications. The SEMITRANS 20 product family features two different versions:

  • SEMITRANS 20 Traction: rolling stock reliability, and

  • SEMITRANS 20 Industrial: optimized for wind, solar and drive applications

The SEMITRANS 20 is ideal for paralleling, allowing for scalable high-power inverter platforms and reducing the total cost of ownership.

SEMITRANS® 20 Benefits

The SEMITRANS 20 product family increases product lifetime and power output. Multiple chip sources provide the highest supply chain safety. SEMITRANS 20 modules deliver significant advantages on the high-power inverter market:

  • A simplified inverter design leads to reduced costs for mounting materials as well as in the inverter assembly process
  • More space for driver boards and less magnetic field disturbance from high current bus bars to the driver
  • Three AC terminal connectors for low operating temperatures even at high loads
  • Less derating at parallel operation thanks to the low-inductance bus bar layout and the extremely low module inductance
  • Ideal for cost-effective inverter design and scaling

On top of this, the SEMITRANS 20 TRACTION module provides innovative technologies such as sintered chips, AlCu wire bonds, Si3N4 ceramics and AlSiC baseplate. This takes reliability and power density to new levels, resulting in:

  • Superior product lifetime
  • Lower cost per kW
  • Smaller volume per kW

SEMITRANS® 20 Key Features

  • Standard package for traction and industrial applications
  • Innovative technologies with sintered chips and AlCu wire bonds
  • Next level lifetime and power density
  • Lower mounting and material cost in inverter assemblies
  • Ideal for paralleling and scaling

SEMITRANS® 20 Applications

High-power industrial and traction inverters in:

  • Traction
  • Wind turbines
  • Solar inverters
  • Motor drives
  • Energy storage systems
  • Grid and infrastructure
  • EV charging infrastructure

SEMITRANS® 20 Product Range

The SEMITRANS 20 comes in two different package technologies for industrial and traction applications. Power and auxiliary connectors as well as mounting positions in the industrial and traction versions are 100% compatible with each other.

  • SEMITRANS 20 TRACTION: 1700V / 1200A and 1700V / 1000A
  • SEMITRANS 20 INDUSTRIAL: 1700V / 1200A, 1700V / 1000A and 1200V / 1400A

SEMITRANS® IGBT Modules

  • Products
  • View k j
Reset all filters Selected
Filter
  • Product Type
  • Product Line
  • VCES in V
  • ICnom in A
  • Switches
  • Technology
  • Product Status

Sorry, we were unable to find products that match your current set of filters and/or search.

SEMITRANS® Full SiC Modules

  • Products
  • View k j
Reset all filters Selected
Filter
  • Product Type
  • Product Line
  • VDS in V
  • ID in A
  • Switches
  • Product Status

Sorry, we were unable to find products that match your current set of filters and/or search.

SEMITRANS® Hybrid-SiC Modules

  • Products
  • View k j
Reset all filters Selected
Filter
  • Product Type
  • Product Line
  • VCE in V
  • ICnom in A
  • Switches
  • Technology
  • Product Status

Sorry, we were unable to find products that match your current set of filters and/or search.

SEMITRANS® MOSFET Modules

  • Products
  • View k j
Reset all filters Selected
Filter
  • Product Type
  • Product Line
  • VDS in V
  • ID in A
  • Switches
  • Product Status

Sorry, we were unable to find products that match your current set of filters and/or search.

SEMITRANS® 20 Industrial

SEMITRANS® 20 Traction

The New High-Power Standard in Traction, Renewables and Drives

Standard package

The New High-Power Standard
  • Half-bridge configuration
  • 6kV isolation voltage (1200A/1700V Traction)
  • Multiple IGBT chip sources
  • Very low stray inductance: 10nH
  • Low loss design: homogeneous switching and extremely low overvoltage
  • Integrated NTC temperature sensor
  • Three AC connectors for low operating temperatures

Powerful and robust – without compromise

Powerful and robust – without compromise
  • SEMITRANS 20 TRACTION: next level reliability with sinter technology, advanced AlCu wire bonding, Si3N4 ceramics and AlSiC baseplate.
  • SEMITRANS 20 INDUSTRIAL: increased reliability for industrial applications.
  • Both versions feature welded power terminals, high power density and overload robustness, longer product lifetime and low maintenance.