SKHI 23/17 R

Driver
(124x99)

Part Number L5002373
Product Status In production
Housing Plug and Play
Switches Half Bridge
VCE 1700
IoutPEAK in A 8

Back to product overview
SEMIKRON (124x99)
SEMIKRON PCB Half Bridge

Downloads

Customer Support

Contact Customer Support

SKHI 23/17 R Features

  • SKHI 23/17 drives all SEMIKRON IGBTs with VCES up to 1700 V (VCE-monitoring adjusted from factory for 1700 V-IGBT)
  • Double driver circuit for medium power IGBTs, also as two independent single drivers
  • CMOS / TTL (HCMOS) compatible input buffers
  • Short circuit protection by VCE monitoring
  • Soft short circuit turn-off
  • Isolation due to transformers (no opto couplers)
  • Supply undervoltage monitoring (< 13 V)
  • Error memory / ouput signal (LOW or HIGH logic)
  • Driver interlock top / bottom
  • Internal isolated power supply

SKHI 23/17 R Target Applications

  • High frequency SMPS
  • Half and Full bridges
  • Three phase motor inverters
  • High power UPS

Additional Searches

SKHI 23/17R, SKHI23/17R, SKHI23/17 R, SKHI2317R, SKHI 2317R, SKHI2317 R