SKS B2 140 GDD 69/12 U - A11 MA PB

Stacks
Frame W2

Part Number 08800588
Product Status In production
Housing SEMISTACK RE Frame W2
Switches 12
VAC in V 690
VDC in V 1250
ICnom in A 1400

Back to product overview
SEMIKRON Frame W2
SEMIKRON B6CI+B6CI 12

Downloads

Customer Support

Contact Customer Support

SKS B2 140 GDD 69/12 U - A11 MA PB Features

  • Designed for a 600x600x2000mm cabinet
  • Embedded SKiiP™ Technology 4
  • SKiiP 2414GB17E4-4DUW, Trench E4 1700V IGBT, CAL4F diode
  • Integrated current, voltage and temperature sensors
  • Water cooling
  • Environment class :3B1, 3C1, 3S1

SKS B2 140 GDD 69/12 U - A11 MA PB Target Applications

  • Wind generators (SG and DFIG)
  • Solar Inverters

Additional Searches

SKSB2 140 GDD 69/12 U - A11 MA PB, SKS B2 140 GDD69/12 U - A11 MA PB, SKS B2 140GDD 69/12 U - A11 MA PB, SKSB2140GDD69/12U - A11 MA PB, SKS B2140GDD69/12U-A11 MA PB, SKSB2140GDD6912UA11MAPB, SKSB 2140 GDD6912UA 11 MAPB, SKSB2140GDD6912UA11 MAPB, SKSB 2140 GDD 6912 UA 11MAPB, SKSB 2140 GDD 6912UA11MAPB