IGDD6-1-426-D1616-E1N6-DL-FA

Stacks
0.5

Part Number 08801001
Product Status In production
Housing SEMIKUBE 0.5
Switches 6
VAC in V 460
VDC in V 750
ICnom in A 180

Back to product overview
SEMIKRON 0.5
SEMIKRON B6U+B6CI 6

Downloads

Customer Support

Contact Customer Support

IGDD6-1-426-D1616-E1N6-DL-FA Features

  • Highly compact
  • Integrated current, voltage and temperature sensors
  • Easy maintenance
  • Easy mounting and dismounting
  • Very high Life-Time Expectancy
  • Very low inductive DC bus

IGDD6-1-426-D1616-E1N6-DL-FA Target Applications

  • Industrial
  • AC motor control
  • UPS
  • Solar inverter
  • Oil and gas pumps

Additional Searches

IGDD 6 1 426 D1616 E 1 N 6 DL FA, IGDD 6 1 426 D 1616 E 1N6DLFA, IGDD 6 1 426 D 1616 E1N6 DL FA, IGDD 61426D1616E 1 N 6 DL FA, IGDD 6 1426D1616E1N 6 DL FA, IGDD 61426 D 1616 E 1 N 6DLFA, IGDD 61426 D 1616E1N6DLFA, IGDD 61426 D 1616 E1N6DLFA, IGDD 61426 D1616E1N 6 DLFA, IGDD 61426 D 1616 E 1N6DLFA