SKiM459GD12F4V3

SiC Modules
SKIM 93 (160x150x35)

Part Number 23930330
Product Status In production new
Housing SKIM 93 (160x150x35)
(LLxBBxHH) 160x150x35
Switches Six Pack
VCE in V 1200
ICnom in A 450
Technology SiC Diode + IGBT 4 fast (Trench)

Back to product overview
SEMIKRON SKIM 93 (160x150x35)
SEMIKRON GD Six Pack

Downloads

Customer Support

Contact Customer Support

SKiM459GD12F4V3 Features

  • IGBT 4 Fast
  • SiC Schottky free-wheeling diodes, 3 diodes per switch
  • Solderless sinter technology
  • VCE(sat) with positive temperature coefficient
  • Low inductance case
  • Insulated by Al2O3 DBC (Direct Bonded Copper) ceramic substrate
  • Pressure contact technology for thermal contacts
  • Spring contact system to attach driver PCB to the control terminals
  • High short circuit capability
  • Integrated temperature sensor
  • UL recognized: File no. E63532

SKiM459GD12F4V3 Target Applications

  • UPS (inv., rect.)
  • Energy storage
  • Active front-end

Additional Searches

SKiM459 GD 12 F 4 V 3, SKiM 459 GD 12F4V 3, SKiM459GD12F4V 3, SKiM 459 GD 12 F 4V 3, SKiM 459 GD12F 4 V 3, SKiM 459 GD12F4V 3, SKiM459GD12F 4 V 3, SKiM 459 GD 12F4V3, SKiM459GD 12 F 4 V 3, SKiM459GD12F4 V 3