SKiiP4 Parallel Board 4-fold F-Option

IPM

Part Number L5064204
Product Status In production
Housing SKiiP Utilities
Options
F=F-Option
U=U-Option
S=SKiFace
Adapter
Switches No switches
-
-
Technology -

Back to product overview
SEMIKRON
SEMIKRON No switches

Downloads

Customer Support

Contact Customer Support

SKiiP4 Parallel Board 4-fold F-Option Features

  • Driving 4 SKiiP4 in parallel for higher load current
  • The controller drives 4 SKiiP4 subsystems through one interface
  • Short pulse suppression and extension
  • Detection and handling of error signals from paralleled SKiiP4
  • Handling of analogue signals from paralleled SKiiP4
  • Supporting Diagnostic CAN Bus
  • Monitoring of internal generated supply voltages
  • F-Option board can be easily mounted
  • Can be mounted using M4 metal screws
  • Coated with varnish
  • Climate class acc. to IEC60721: 3K3
  • Protection level acc. to IEC 60529: IP00

SKiiP4 Parallel Board 4-fold F-Option Target Applications

  • Paralleling of 4 GB type SKiiP4
  • Using one controller for driving all paralleled SKiiP4

Additional Searches

SKiiP4 Parallel Board4-foldF-Option, SKiiP4 ParallelBoard4-foldF-Option, SKiiP4ParallelBoard4-foldF-Option, SKiiP4Parallel Board 4-fold F-Option, SKiiP4 Parallel Board 4-foldF-Option, SKiiP 4ParallelBoard 4 foldFOption, SKiiP 4ParallelBoard4foldFOption, SKiiP 4 ParallelBoard 4foldFOption, SKiiP4 ParallelBoard 4 foldFOption, SKiiP 4 ParallelBoard4 foldFOption