SKiiP4 F-Option (D-Sub connector, no case)

IPM

Part Number L5066401
Product Status In production new
Housing SKiiP Utilities
Options
F=F-Option
U=U-Option
S=SKiFace
Adapter
Switches No switches
-
-
Technology -

Back to product overview
SEMIKRON
SEMIKRON No switches

Downloads

Customer Support

Contact Customer Support

SKiiP4 F-Option (D-Sub connector, no case) Features

  • Fiber optic link for all SKiiP4 Types
  • Transmits the PWM control signals from the controller to SKiiP4 driver
  • Transmits the GPIO-error signal from SKiiP4 driver to controller
  • Cable length between SKiiP4 and F-Option board up to 1,5m
  • No plastic housing
  • PCB coated with varnish
  • RoHS compliant

SKiiP4 F-Option (D-Sub connector, no case) Target Applications

  • Harsh EMI environment

Additional Searches

SKiiP4 F-Option (D-Subconnector, no case), SKiiP4 F-Option(D-Subconnector,no case), SKiiP4 F-Option(D-Sub connector, no case), SKiiP4 F-Option (D-Subconnector,no case), SKiiP4 F-Option (D-Sub connector,no case), SKiiP4F-Option(D-Subconnector,no case), SKiiP4 F-Option(D-Subconnector, no case), SKiiP4 FOptionDSubconnectornocase, SKiiP 4FOptionDSubconnectornocase, SKiiP4FOptionDSubconnectornocase