SKiiP3 Parallel Board 3-fold

IPM

Part Number L5064102
Product Status In production
Housing SKiiP Utilities
Options
F=F-Option
U=U-Option
S=SKiFace
Adapter
Switches No switches
-
-
Technology -

Back to product overview
SEMIKRON
SEMIKRON No switches

Downloads

Customer Support

Contact Customer Support

SKiiP3 Parallel Board 3-fold Features

  • Driving 3 SKiiP in parallel for higher load current
  • The controller drives 3 SKiiP3 subsystems through one interface
  • Short pulse suppression and extension
  • Generation of dominant dead time for all paralleled SKiiP3
  • F-Option board can be easily mounted
  • Detection and handling of error signals from paralleled SKiiP3
  • Handling of analogue signals from paralleled SKiiP3
  • Monitoring of internal generated supply voltages
  • Can be mounted using M4 metal screws
  • Coated with varnish
  • Climate class acc. to IEC60721-3-3: 3K3
  • Protection level acc. to IEC 60529: IP00

SKiiP3 Parallel Board 3-fold Target Applications

  • Paralleling of 3 GB type SKiiP3
  • Using one controller for driving all paralleled SKiiP3

Additional Searches

SKiiP3 ParallelBoard3-fold, SKiiP3 ParallelBoard 3-fold, SKiiP3 Parallel Board3-fold, SKiiP3ParallelBoard3-fold, SKiiP3Parallel Board 3-fold, SKiiP3 ParallelBoard 3 fold, SKiiP 3ParallelBoard 3 fold, SKiiP 3 ParallelBoard3 fold, SKiiP3ParallelBoard3 fold, SKiiP 3 ParallelBoard 3fold