SKM300GAR063D

IGBT Modules
SEMITRANS 3 (106x62x31)

Part Number 21915570
Product Status Discontinued
Housing SEMITRANS 3 (106x62x31)
(LLxBBxHH) 106x62x31
Switches Single Switch
VCES in V 600
ICnom in A 300
Technology NPT IGBT (Standard)

Back to product overview
SEMIKRON SEMITRANS 3 (106x62x31)
SEMIKRON GAR Single Switch

Downloads

Customer Support

Contact Customer Support

SKM300GAR063D Features

  • NPT- Non punch-through IGBT
  • Low tail current with low temperature dependence
  • High short circuit capability, self limiting if term. G is clamped to E
  • Pos. temp.-coeff. of VCEsat
  • 50 % less turn off losses
  • 30 % less short circuit current
  • Very low Cies, Coes, Cres
  • Latch-up free
  • Fast & soft inverse CAL diodes
  • Isolated copper baseplate using DCB Direct Copper Bonding Technology without hard mould
  • Large clearance (13 mm) and creepage distances (20 mm)

SKM300GAR063D Target Applications

  • Switching (not for linear use)
  • Switched mode power supplies
  • AC inverter servo drives
  • UPS uninterruptable power supplies
  • Welding inverters

Additional Searches

SKM 300 GAR 063D, SKM 300 GAR063 D, SKM300GAR 063 D, SKM 300 GAR063D, SKM 300GAR063 D, SKM 300GAR 063 D, SKM300GAR063 D, SKM300 GAR 063 D, SKM 300GAR063D