SK75GARL07S5TD1E1

IGBT Modules
SEMITOP E1 (63x34x12)

Part Number 24921640
Product Status In production new
Housing SEMITOP E1 (63x34x12)
(LLxBBxHH) 63x34x12
Switches Customer Specific
VCES in V 650
ICnom in A 75
Technology Trench 5 (S5)

Back to product overview
SEMIKRON SEMITOP E1 (63x34x12)
SEMIKRON GARL-T Customer Specific

Downloads

Customer Support

Contact Customer Support

SK75GARL07S5TD1E1 Features

  • Optimized design for superior thermal performance
  • Low inductive design
  • Press-Fit contact technology
  • 650V Trench5 IGBT (S5)
  • Rapid switching diode technology
  • Integrated NTC temperature sensor
  • UL recognized file no. E 63 532

SK75GARL07S5TD1E1 Target Applications

  • UPS
  • Solar

Additional Searches

SK 75 GARL 07S5 TD 1 E 1, SK 75GARL07S5TD1 E 1, SK 75 GARL07S5TD1E1, SK75GARL07S 5 TD 1 E 1, SK 75GARL07S 5 TD 1 E 1, SK 75 GARL 07S5TD1E1, SK 75 GARL 07S5TD 1 E 1, SK 75 GARL 07 S5TD1E 1, SK75GARL07S5TD1 E 1, SK 75 GARL07S 5 TD 1 E 1