SK 75 GD 12T4 Tp

IGBT Modules
SEMITOP 4 Press-Fit (61x55x12)

Part Number 24919341
Product Status Sample status
Housing SEMITOP 4 Press-Fit (61x55x12)
(LLxBBxHH) 61x55x12
Switches Six Pack
VCES in V 1200
ICnom in A 75
Technology IGBT 4 (Trench)

Back to product overview
SEMIKRON SEMITOP 4 Press-Fit (61x55x12)
SEMIKRON GD-T Six Pack

Downloads

Customer Support

Contact Customer Support

SK 75 GD 12T4 Tp Features

  • One screw mounting module
  • Solder free mounting with Press-Fit terminals
  • Fully compatible with other SEMITOP® Press-Fit types
  • Improved thermal performances by aluminium oxide substrate
  • Trench4 IGBT technology
  • CAL4F technology FWD
  • Integrated NTC temperature sensor
  • UL recognized, file no. E 63 532

SK 75 GD 12T4 Tp Target Applications

  • Inverter up to 36kVA
  • Typical motor power 22kW

Additional Searches

SK75GD 12T4 Tp, SK75 GD 12T4 Tp, SK 75GD 12T4 Tp, SK75GD12T4Tp, SK75GD12 T 4 Tp, SK75GD 12 T 4 Tp, SK 75 GD 12T 4 Tp, SK 75 GD12T4 Tp, SK 75GD 12 T 4 Tp, SK 75GD12 T 4 Tp