SKR 130

Diode Discretes
E14 (165SW24M12)

Part Number 02235360;02235370;02235380;02235450;02235400;02235470;02235410;02642140;02641520;02235390;02235430;02235440;02235460;02520724;02619330;02619340;02620450;02627640;02628140;02628150;02633630;02634290;02636010;02637930;02638520;02640730;02641180;0252072
Product Status In production
Housing Stud Screw Fit Diodes
VRRM / VDRM in V 400-1800
IF / IT in A 130
IFSM / ITSM in A 2500
Technology Standard recovery

Back to product overview
SEMIKRON E14 (165SW24M12)
SEMIKRON SKR

Downloads

Customer Support

Contact Customer Support

SKR 130 Features

  • Reverse voltages up to 1800 V
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M12 (also 1/2 - 20 UNF, 3/8 - 24 UNF and M12 x 1,5)
  • SKN: anode to stud

SKR 130 Target Applications

  • All-purpose mean power rectifier diodes
  • Cooling via heatsinks
  • Non-controllable and half-controllable rectifier
  • Free-wheeling diodes
  • Recommended snubber network: RC: 0,25 µF, 50 Ω, (PR = 2 W), RP = 50 kΩ (PR = 20 W)

Additional Searches

SKR130