SKD 116/..-L140

Bridge Rectifier Modules
SEMIPONT 6 (100x45x17)

Part Number 07916640;07916650
Product Status In production new
Housing SEMIPONT 6
(LLxBBxHH) 100x45x17
Switches 6
VRRM / VDRM in V 1200-1600
ID in A 110
IFSM / ITSM in A 1050

Back to product overview
SEMIKRON SEMIPONT 6 (100x45x17)
SEMIKRON SKD 6

Downloads

Customer Support

Contact Customer Support

SKD 116/..-L140 Features

  • Compact design
  • Two screws mounting
  • Heat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)
  • High surge currents
  • Up to 1600V reverse voltage
  • UL recognized, file no. E 63 532
  • IGBT Trench4 inside; max Tj=175°C
  • CAL4F diode inside, max Tj=175°C
  • ICM/IFM = 3xIC,nom/IF,nom
  • Rectifier diode, mx Tj=150°C

SKD 116/..-L140 Target Applications

  • DC drives
  • Controlled filed rectifiers for DC motors
  • Controlled battery charger

Additional Searches

SKD116/..-L140, SKD116L 140, SKD116L140, SKD 116L140, SKD 116 L140, SKD116 L 140, SKD 116L 140