SEMIKRON launches MiniSKiiP Dual Module for industrial motor drives, solar inverters and power supplies up to 90 kW
Extension of MiniSKiiP family to IGBT half bridges for output currents up to 180ARMS helps reduce system costs by up to 15 percent
Nuremberg, Germany, May 20th, 2014 – User-friendly spring technology for the power and control terminals as well as the simple, cost-effective and solder-free single-screw assembly of the circuit board, cooling unit and module – these are the key benefits of the MiniSKiiP product family made by power electronics manufacturer SEMIKRON. The MiniSKiiP is primarily used in industrial motor drives, solar inverters and power supplies. Following the power range of up to 40 kW, the MiniSKiiP is now available for power ranges up to 90 kW. The portfolio of the new MiniSKiiP Dual covers 150A-300A/650V, 150A-300A/1200V and 100A-300A/1700V.
For the first time MiniSKiiP Spring Technology is available for power ratings higher than 40 kW. The benefits: lower material costs as compared to traditional inverter designs because the expensive bus-baring of the load connectors can be replaced by a cost-efficient PCB connection. In combination with a fast, solder-free assembly, this allows for reducing the system costs by up to 15 percent. The spring contacts make the layout of the printed circuit board (PCB) simpler and more flexible because the PCB does not need holes for soldering pins. Also, the springs allow for a more flexible connection between the PCB and the module than a soldered joint, which adds extra benefits particularly under thermal and mechanical stress.
The MiniSKiiP Dual’s output of up to 90 kW requires higher current-carrying capability of the PCB, which e. g. can be achieved by using a 105µm standard metal coating on the PCB. This allows for load currents up to 180 ARMS, which used to be reserved for modules with screw mounted busbars.
Image: MiniSKiiP Dual high resolution image on request
About SEMIKRON
SEMIKRON is one of the world's leading manufacturers of power modules and systems. Its products are at the heart of modern energy efficient motor drives and industrial automation systems. Further application areas include power supplies, renewable energies (wind and solar power) and utility vehicles. SEMIKRON's innovative power electronic products enable its customers to develop smaller, more energy efficient power electronic systems. These systems in turn reduce the global energy demand.
SEMIKRON is a family owned business founded in 1951, headquartered in Nuremberg, Germany. Today it has more than 2,800 employees in 30 subsidiaries world-wide. The international network of operational companies with production sites in Brazil, China, France, Germany, India, Italy, Korea, Slovakia, South Africa, and the US ensures fast and comprehensive service for customers. SindoPower as a SEMIKRON-Group company serves customers world-wide with a B2B power electronics online portal, multi-language sales and technical support and eCommerce.