Green Hydrogen
Power Electronics for Electrolysis
Customer service
Product service
Performance Range
The electrolysis process for hydrogen production requires electric power, whether the method of generation is through fossil fuels from grid or through renewable sources from wind turbines and photovoltaics.
Power electronic converters play a crucial role in supplying a controlled high-current DC power flow for the electrolyzer. Semikron Danfoss has a comprehensive power module portfolio to support AC and DC coupled systems with choppers up to the megawatt range. Semikron Danfoss also offers modules with dedicated drivers such as the high-power SKiiP IPMs. Semikron Danfoss extends its offerings to ready-to-use power electronic assemblies for passive and active rectification up to 1500VDC and chopper assemblies for DC conversion.
- MEDIUM POWER DC SYSTEMS200kW to 1MWActive rectification, Choppers
- High efficiency systems
- Compact designs and high power density
- HIGH POWER DC SYSTEMS1MW to 5MWControlled and uncontrolled rectification, Active rectification, Choppers
- High efficiency systems
- Compact designs and high power density
Product Highlights
The New Standard in High Power
Meet increasing power demands for renewable, drive, and electrolyzer applications with the SEMITRANS 20. The symmetrical layout and low inductance package allow for simple paralleling up to 5MW and beyond, including 3-level topologies such as ANPC for ultra-low harmonic active rectification. The 1700V SEMITRANS 20 also includes sintering technology to increase reliability for harsh and environmental challenging applications.
Key Features
- 1200V and 1700V half-bridge modules
- Simplified inverter design for reduced assembly and material costs
- Low inductance package for high switching frequencies with the latest technology
- Three AC terminal connectors for low operating temperatures, even at high loads
- Simple paralleling of modules thanks to symmetrical module design
- New standard package for high power applications
- Sinter technology in 1700V for harsh applications
Reach Higher Power in the Existing Footprint
The SEMITRANS 10 package is the undisputed king in the high power converter world. For 2-level (1200V/1700V half-bridges) or 3-level (1200V split NPC) topologies, the SEMITRANS 10 meets the demands of electrolysis processes.
In the 1700V class, the SEMITRANS 10 is available with the IGBT R8 and the reputable Semikron Danfoss CAL 4 diode. This allows for a full multiple sourcing strategy down to the chip level. As an alternative solution, Semikron Danfoss is introducing a fully compatible module using the 1700V IGBT E4 and IGBT P4 with 1000A and 1400A, respectively.
Both modules will be drop-in replacements for existing designs, minimizing the adaption and tuning effort required, while still enabling multiple sourcing strategies.
With the SEMITRANS 10+, Semikron Danfoss introduces the natural extension to the next level of power density. Equipped with the latest Generation 7 IGBTs, it achieves a new nominal current rating of 1800A in half-bridge configurations. The additional AC terminal extends the output current range and supports the powerful chipset to its full potential. As with the standard SEMITRANS 10, the SEMITRANS 10+ is also a key component to a full multiple sourcing approach.
Key Features
- Multiple sourcing down to chip level: IGBT R8 and IGBT M7
- Fully compatible with the industry standard: IGBT E4 and IGBT P4
- Half-bridge in 1200V/1700V
- Split NPC topology in 1200V with IGBT M7
- SEMITRANS 10+ with additional AC terminal for highest power density
Benefits
- Supply chain safety down to chip level
- Highest power density in renowned packages
- High level of flexibility
![Semikron Danfoss Hydrogen Energy Storage Semikron Danfoss Hydrogen Energy Storage](https://static2.semikron-danfoss.com/fileadmin/content/Applications/Parallax_Power_Electronics/SMK_Hydrogen_Energystore_Wind_Solar_1920x1080px.png)
![Semikron Danfoss Hydrogen Semikron Danfoss Hydrogen](https://static2.semikron-danfoss.com/fileadmin/content/Applications/Parallax_Power_Electronics/SMK_Hydrogen_Energystore_1920x1080px.png)
Intelligent Power Modules – IPMs
The Most Powerful IPM in the Market
The SKiiP IPM product line set the benchmark for high performance and robust inverter designs. Both SKiiP 3 and SKiiP 4 feature high power densities combined with flexible cooling options such as air or water cooling, as well as with customized heatsinks. Reliable driver technology, integrated current sensors and comprehensive protection functions complete the IPM design.
SKiiP 3 has become increasingly popular through the industrial drive segment. With its sixpack or half-bridge topologies, it covers a current range of 500A to 2400A. The SKiiP 4, available in half-bridge topology, has been optimized for ultra-high power cycling requirements and covers a higher power range up to 3600A.
To ensure maximum reliability and service life, the power circuitry is 100% solder-free. Sinter die attach technology replaces the solder layer, the common cause of module lifetime limitations, thus improving power and thermal cycling capability.
High Performance Cooling (HPC) technology has been introduced, to provide 25% more output power capability compared to standard water cooling. A double-sided mounting HPC is also available, enabling ever higher power density.
The integrated gate driver in the SKiiP 4 has set new standards in terms of reliability and enhanced functionality through its CAN interface. The digital driver guarantees safe isolation between the primary and secondary side for both switching signals and parameter measurements. The CAN interface allows setting the SKiiP 4 configuration parameter and reading application parameter.
Key Features
- 1200V and 1700V
- Half-bridges and sixpacks
- 500A to 3600A
- Flexible cooling options: air, water or customised cooling options
- Parallel operation for even higher output power possible
Power Electronic Stack Platforms
Fully Qualified Inverter Assemblies Tailored to Your Specific Needs
Standard Stacks
Our Power Electronic Stacks enable our customers to succeed in dynamic markets and meet any global challenge. We deliver rectifier, IGBT and SiC-based stacks for AC voltages from 380V to 1000V. Our standard stacks cover an output current range of 70A to 4000A and building blocks based on three level topologies that are ready to use in 1500VDC environment.
- Water-Cooled IGBT Stacks
SKiiPRACK
SEMISTACK RE - Air-Cooled IGBT Stacks
SEMIKUBE
SEMIKUBE SlimLine
SEMIKUBE MLI (1500V capable) - Diode/Thyristor Stacks
SEMISTACK CLASSIC B6U/B6C/W3C
Customized Stacks
In addition to standard stacks, Semikron Danfoss has vast experience in developing customer-specific solutions. Engineers are available in our stack centers around the globe to offer specific solutions by adapting existing platforms or designing customized converters.
Four Key Factors for your success
- Shortest time to market
- Cost savings in R&D, production and qualification
- Global SEMIKRON Danfoss stack production footprint
- Highly experienced engineering team
![Power Electronic Stacks Semikron Danfoss Image Driver](https://static2.semikron-danfoss.com/fileadmin/content/Test_Content/SEMIKRON_Parallax_Videostart_Driver.jpg)
![Semikron Danfoss Image Thermal Interface Materials Semikron Danfoss Image Thermal Interface Materials](https://static2.semikron-danfoss.com/fileadmin/content/Applications/Parallax_Power_Electronics/SMK_Thermal_Pate_1920x1080px.png)
Thermal Interface Materials
Stay Cool – Heat Dissipation is Our Job
Semikron Danfoss was the first power module manufacturer on the market to offer power modules with pre-applied thermal interface material (TIM). We now have over two decades of experience and more than 25 million pre-printed modules in the field.
We design print patterns for each module type for the best TIM distribution and thickness when the module is mounted to a heatsink. These patterns are printed on the modules in a clean environment on an automated silkscreen and stencil printing line. Statistical process control (SPC) is used to guarantee consistency. Special packaging is implemented to ensure that the TIM arrives at your production line in pristine condition.
In order to achieve the best thermal performance in all applications, Semikron Danfoss power modules can be supplied with our High Performance Thermal Paste (HPTP).
Alternatively, for ease-of-handling during assembly, most power modules are also available with pre-applied phase change material (PCM). Phase change materials have a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal in- terface. With HP-PCM, the new Semikron Danfoss-exclusive High Performance Phase Change Material, we combine the benefits of a phase change material with the performance of the best available paste.
Key Features
- Best possible thermal performance
- Simplified logistics and reduced production costs
- Improved assembly robustness
- Increased lifetime and reliability
Portfolio
- HPTP: High Performance Thermal Paste
- HP-PCM: High Performance Phase Change Material