SKS 845N B6HK 570 V16

Stacks
Classics

Part Number 08800497
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 845

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 845N B6HK 570 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 845N B6HK 570 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS845NB6HK 570 V16, SKS 845NB6HK570 V16, SKS 845NB6HK 570 V16, SKS 845N B6HK570 V16, SKS845N B6HK 570 V16, SKS 845 NB6HK570 V 16, SKS845NB6HK 570 V 16, SKS 845NB 6 HK 570 V 16, SKS 845 NB 6 HK570V16, SKS845NB 6 HK 570 V 16