SKS 1220F B6U 820 V16

Stacks
Classics

Part Number 08785116
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 1220

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 1220F B6U 820 V16 Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 1220F B6U 820 V16 Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS1220FB6U820 V16, SKS 1220F B6U820 V16, SKS1220F B6U 820 V16, SKS 1220F B6U 820V16, SKS 1220FB6U 820 V16, SKS 1220 FB6 U 820 V 16, SKS 1220 FB 6 U 820V16, SKS 1220 FB 6 U 820V 16, SKS 1220 FB 6 U820V16, SKS 1220 FB 6 U820V 16