SKHI 22 A/B H4 R

Driver

Part Number L5012522;L5012524
Product Status In production
Housing Driver Core
Switches Half Bridge
VCE 1700
IoutPEAK in A 8

Back to product overview
SEMIKRON
SEMIKRON PCB-mountable Half Bridge

Downloads

Customer Support

Contact Customer Support

SKHI 22 A/B H4 R Features

  • Double driver for halfbridge IGBT modules
  • SKHI 22A H4 is compatible to old SKHI 22 H4
  • SKHI 22B H4 has additional functionality
  • CMOS compatible inputs
  • Short circuit protection by VCE monitoring and switch off
  • Drive interlock top / bottom
  • Isolation by transformers
  • Supply under voltage protection (13V)
  • Error latch / output

SKHI 22 A/B H4 R Target Applications

  • Driver for IGBT modules in bridge circuits in industrial applications
  • DC bus voltage up to 1200 V

Additional Searches

SKHI22A/BH4 R, SKHI 22A/BH4R, SKHI 22 A/BH4R, SKHI22A/BH4R, SKHI 22A/BH4 R, SKHI22ABH4 R, SKHI 22ABH4 R, SKHI 22 ABH4 R, SKHI22 ABH 4 R, SKHI22ABH 4 R