SKiiP 35ACC12F4V1

IGBT Modules
MiniSKiiP II 3 (82x59x16)

Part Number 25231740
Product Status In production new
Housing MiniSKiiP II 3 (82x59x16)
(LLxBBxHH) 82x59x16
Switches Twelve Pack
VCES in V 1200
ICnom in A 50
Technology IGBT 4 Fast (Trench)

Back to product overview
SEMIKRON MiniSKiiP II 3 (82x59x16)
SEMIKRON ACC Twelve Pack

Downloads

Customer Support

Contact Customer Support

SKiiP 35ACC12F4V1 Features

  • Fast Trench 4 IGBTs
  • Robust and soft freewheeling diodes in CAL technology
  • Highly reliable spring contacts for electrical connections
  • UL recognized: File no. E63532

SKiiP 35ACC12F4V1 Target Applications

Additional Searches

SKiiP35 ACC 12 F 4 V 1, SKiiP 35 ACC 12 F 4V 1, SKiiP35ACC12F 4 V 1, SKiiP35ACC 12 F 4 V 1, SKiiP 35 ACC 12F4V 1, SKiiP35ACC12F4V1, SKiiP 35 ACC 12 F 4 V1, SKiiP35ACC12F4 V 1, SKiiP 35 ACC 12 F4V 1, SKiiP 35 ACC 12 F4 V 1