SEMITRANS® Classic
The SEMITRANS Classic line represents the most well-established IGBT power module design in the industry. With a huge portfolio from 600V to 1700V, the SEMITRANS Classic covers robust high current IGBT chipsets as well as the latest fast switching types. Multiple source IGBTs, CAL diodes, and SiC MOSFETS are configured in half-bridge circuits and their variants for the design of medium power industrial converters. This product line features the well-known 62mm (SEMITRANS 3) and 34mm (SEMITRANS 2) IGBT modules that are at the core of many power converters. With decades of market experience, the SEMITRANS Classic packages deliver a proven design.
SEMITRANS® Classic at a Glance
Features
- Baseplate
- Screw terminals (power)
- Plug terminals (auxiliary)
- Multiple source chipsets in Si and SiC
- Half-bridge, buck, boost, single, and common emitter topologies
Applications
- Motor drives
- Solar and energy storage systems
- UPS systems
- Green hydrogen
- Power supplies
Housings
- SEMITRANS 2
- SEMITRANS 3
- SEMITRANS 4
- SEMITRANS 5
- SEMITRANS 6
Featured Topics and Solutions

Power Electronics for Data Centers
Today, both small and large data centers rely on Semikron Danfoss power modules inside UPS systems and motor drives for reliable power transfer and cooling. Power modules such as SEMITRANS 3 and SEMiX 5 are core components in 3-level converters used for today’s megawatt-class central UPS systems.

SEMITRANS 10
The SEMITRANS 10 line exceeds the standard for high power modules with multiple IGBT chip sources and a unique approach to 3-level converters. Robust industry standard housings are paired with multiple source IGBT chips and Semikron Danfoss CAL diodes to achieve power converters from 500kW up to multi-MW.