SEMITRANS® Classic
The SEMITRANS Classic line represents the most well-established IGBT power module design in the industry. With a huge portfolio from 600V to 1700V, the SEMITRANS Classic covers robust high current IGBT chipsets as well as the latest fast switching types. Multiple source IGBTs, CAL diodes, and SiC MOSFETS are configured in half-bridge circuits and their variants for the design of medium power industrial converters. This product line features the well-known 62mm (SEMITRANS 3) and 34mm (SEMITRANS 2) IGBT modules that are at the core of many power converters. With decades of market experience, the SEMITRANS Classic packages deliver a proven design.