Featured Topics

Power Electronics for Data Centers
Today, both small and large data centers rely on Semikron Danfoss power modules inside UPS systems and motor drives for reliable power transfer and cooling. Power modules such as SEMITRANS 3 and SEMiX 5 are core components in 3-level converters used for today’s megawatt-class central UPS systems.

Improved Reliability for Renewable Applications
As mainstays in the modern electrical grid, power converters for wind, solar, and ESS continue to push the limits of power density and reliability. Our portfolio is expanding with packaging technology and devices that support these topics.

SEMITRANS 3+ – Proven Package, Next-Level Performance
For decades, the 62mm SEMITRANS platform has been a trusted foundation for industrial power converters around the world. SEMITRANS 3+ builds on this proven legacy with a complete internal redesign that delivers higher power density, improved efficiency, and enhanced support for next-generation converter topologies.

SEMiX 3p+ – Efficient by Design, Scaled for Growth
SEMiX 3p+ builds on the proven success of the SEMiX 3 Press-Fit platform, combining a compact 17mm package height, solder-free driver connectivity, and enhanced power density in a versatile medium-power module solution.

SKiiP 4 SiC – IPM with 2kV SiC MOSFETs
Focus on your innovation – powered by SiC, ready as a system-level building block. Whether you are advancing power-to-X and green hydrogen production, optimizing high-efficiency motor drives, designing for 1500VDC grid architectures, or improving power quality and active filtering – you need reliable, high-performance power.

CAL7 – A New Generation of Freewheeling Diodes
CAL7 diodes pair Semikron Danfoss’s proven Controlled Axial Lifetime (CAL) diode design with the latest thin wafer technology for smooth switching in high-power industrial applications.