CAL7 – A New Generation of Freewheeling Diodes
CAL7 diodes pair Semikron Danfoss’s proven Controlled Axial Lifetime (CAL) diode design with the latest thin wafer technology for smooth switching in high-power industrial applications.
When used as a freewheeling diode in anti-parallel with the latest generation IGBTs, the CAL7 exhibits a soft turn-off that reduces overvoltage peaks and ringing. This, in turn, allows for lower gate resistors and lower switching losses. The smoother switching also reduces the EMI footprint of the converter.
The use of thin wafers also improves power cycling capability as the reduced silicon thickness causes less stress on front- and backside connections. CAL7 diodes are available inside a wide variety of new power modules as well as in bare die form.
Expert insights on CAL7 – the next step in Diode Performance
In this interview, Clara and Alex from Semikron Danfoss unveil CAL7 – our latest generation of freewheeling diodes. Developed to maximize the performance of modern IGBTs, CAL7 delivers exceptional soft recovery, reduced EMI, and improved switching efficiency. Learn how thin wafer technology boosts power density and reliability in our newest power module platforms.
Features
- 25% higher current density than CAL4
- Improved switching performance
- Higher power cycling capability (+30% over CAL4 with ΔT = 110K)
- Positive temperature coefficient for effective paralleling
- Available with blocking voltages of 1200V and 1700V
Housings
- MiniSKiiP
- SEMiX D2c
- SEMiX 3p+
- SEMITRANS 3+
- SEMITRANS 10+
- SEMITRANS 20