Semikron Danfoss logo
SEMiX® Spring-product-category

SEMiX® Spring

The SEMiX Spring family is the original solution for solder-free driver mounting. SPRiNG Technology is used for auxiliary contacts, meaning driver boards can be installed and replaced easily. Screw power terminals are separated into AC and DC for easy parallelling. The portfolio features scalable half-bridge line-up in four package sizes with additional rectifier offerings, all in a standard 17mm height. An industry standard sixpack lineup is also available in a popular form factor.