Semikron Danfoss logo
SEMITOP® Classic-product-category

SEMITOP® Classic

The SEMITOP Classic line offers a baseplate-less design with a 12 mm height for the low to medium power range. Mounting is accomplished via a single mounting screw and a PCB interface using solder or press-fit pins. Low commutation inductance and the use of the latest silicon and silicon carbide chip technologies make this product suitable for unique and complex circuit topologies with chip blocking voltages up to 1200V.