SEMIPACK®
SEMIPACK is the industry standard bipolar module. With a well-established module outline and comprehensive range, the ideal solution can be found for any application. SEMIPACK modules are equipped with Semikron Danfoss diodes and thyristors in industry standard circuit configurations that can easily be built up into compact multi-phase rectifiers and converters.
Features
- Baseplate
- Screw terminals (power)
- Plug terminals (auxiliary)
- Semikron Danfoss diodes and thyristors
- Un-controlled, half-controlled, and full-controlled phase leg topologies
Applications
- Motor drives
- Wind energy
- EV chargers
- Rail traction systems
- UPS systems
- Green hydrogen
- Power supplies
Housings
- SEMIPACK 1
- SEMIPACK 2
- SEMIPACK 3
- SEMIPACK 4
- SEMIPACK 5
- SEMIPACK 6