Rectifier Bridges
Compact, low power bridge rectifiers are used as front ends for motor drives and power supplies. An entire single- or 3-phase bridge rectifier is integrated into a single housing. With blocking voltages up to 2200V, these rectifiers are useful for industrial line-fed applications. Packages are optimized for panel and heatsink mounting with one or two screws. Various terminal options are offered for PCB or wire connections.
Features
- Baseplate, baseplate-less or molded
- Leaded, fast-on, or screw terminals (power)
- Semikron Danfoss rectifier diodes
- Single- or 3-phase uncontrolled bridge rectifier topologies
Applications
- Motor drives
- Power supplies
Housings
- BI
- DBI
- DBI P
- G10b
- G11b
- G12
- G13
- G50a
- G50b
- G51
- G55