Rectifier Bridges
Compact, low power bridge rectifiers are used as front ends for motor drives and power supplies. An entire single- or 3-phase bridge rectifier is integrated into a single housing. With blocking voltages up to 2200V, these rectifiers are useful for industrial line-fed applications. Packages are optimized for panel and heatsink mounting with one or two screws. Various terminal options are offered for PCB or wire connections.