Semikron Danfoss logo
MiniSKiiP®-product-category

MiniSKiiP®

The MiniSKiiP is the ultimate power module platform for motor drives, with a complete portfolio covering all drive power ratings using four module housings. A unique SKiiP Technology pressure system coupled with proven SPRiNG Technology contacts provides fast assembly, reliability, and serviceability.As opposed to conventional solder or press-fit modules requiring specialized equipment (automated presses, wave-soldering machines), no dedicated tools are needed for MiniSKiiP assembly. Instead, one or two screws connect everything from driver PCB to heatsink.The MiniSKiiP line is equipped with the latest IGBT chipsets from multiple suppliers, ensuring performance and supply chain safety.

MiniSKiiP at a glance

Features
  • Baseplate-less
  • Spring terminals (power and auxiliary)
  • Multiple source chipsets
  • CIB, sixpack, half-bridge, rectifier, brake chopper, twelvepack, h-bridge, and 3-level topologies
Applications
  • Motor drives
  • Green hydrogen
  • UPS systems
  • Power supplies
Housings
  • MiniSKiiP 0
  • MiniSKiiP 1
  • MiniSKiiP 2
  • MiniSKiiP 2 Dual
  • MiniSKiiP 3
  • MiniSKiiP 3 Dual