DCM™
The DCM power module technology platform is developed for traction applications to power up the fast-growing fleet of HEVs, PHEVs, and BEVs. It is designed to be scalable. In the same package, the power can be scaled up or down to meet different inverter voltage classes with blocking voltages of 750V-1200V, while having different output currents from 350 to 900A. The DCM modules are based on quality components, patented packaging, and cooling technologies to achieve outstanding, measurable results in terms of reliable performance and robustness – all adding up to ensure a cost-effective solution that lasts. Certified processes assure consistent high quality and a streamlined path from development to volume manufacturing.
Features
- Copper baseplate with ShowerPower cooling technology
- Options for weldable or screwable power terminals
- Auxiliary contacts solderable or press-fit
- Multiple source chipsets in SiC and Si
- Half-bridge design targeting highest power densities
Applications
- Traction applications in HEV, PHEV, and BEV
- Automotive DC/DC converters
Housings
- DCM1000
- DCM1000X