Semikron Danfoss logo
All SKiiP IPM-product-category

All SKiiP IPM

SKiiP IPM has been available on the market for over 20 years. Multiple generations of SKiiP have leveraged this expertise in power electronics across a variety of applications. SKiiP 3 gained widespread adoption within the industrial drive sector, while SKiiP 7 serves as its successor, incorporating the latest IGBT/Diode chip technologies and advanced driver components. Featuring six-pack and half-bridge topologies, it supports current ranges from 500A to 2400A.

The SKiiP 4 platform delivers enhanced performance by utilizing IGBT technology and, in its most recent evolution, SiC-based modules optimized for high reliability and demanding power cycling requirements. SKiiP 4 extends coverage up to 3600A with IGBTs, while it addresses 1500VDC, and fast-switching applications with the SKiiP 4 SiC 2000V variant, capable of delivering up to 2400A.