SKKH 57 H4

Thyristor / Diode Modules
SEMIPACK 1 (93x20x30)

Part Number 07911000;07911010
Product Status In production
Housing SEMIPACK 1
(LLxBBxHH) 93x20x30
Switches 2
VRRM / VDRM in V 2000-2200
ITAV / IFAV in A 50
IFSM / ITSM in A 1250

Back to product overview
SEMIKRON SEMIPACK 1 (93x20x30)
SEMIKRON SKKH 2

Downloads

Customer Support

Contact Customer Support

SKKH 57 H4 Features

  • Heat transfer through aluminium oxide ceramic isolated metal baseplate
  • Hard soldered joints for high reliability
  • UL recognized, file no. E 63 532

SKKH 57 H4 Target Applications

  • DC motor control (e. g. for machine tools)
  • AC motor soft starters
  • Temperature control (e. g. for ovens, chemical processes)
  • Professional light dimming (studios, theaters)

Additional Searches

SKKH57 H4, SKKH57H 4, SKKH57H4, SKKH 57H4, SKKH 57H 4, SKKH57 H 4