SKKH 162 H4

Thyristor / Diode Modules
SEMIPACK 2 (94x34x30)

Part Number 07910380;07910390
Product Status In production
Housing SEMIPACK 2
(LLxBBxHH) 94x34x30
Switches 2
VRRM / VDRM in V 2000-2200
ITAV / IFAV in A 143
IFSM / ITSM in A 4800

Back to product overview
SEMIKRON SEMIPACK 2 (94x34x30)
SEMIKRON SKKH 2

Downloads

Customer Support

Contact Customer Support

SKKH 162 H4 Features

  • Heat transfer through aluminium oxide ceramic isolated metal baseplate
  • Hard soldered joints for high reliability
  • UL recognized, file no. E63532

SKKH 162 H4 Target Applications

  • DC motor control (e. g. for machine tools)
  • Temperature control (e. g. for ovens, chemical processes)
  • Professional light dimming (studios, theaters)

Additional Searches

SKKH162 H4, SKKH162 H 4, SKKH 162H4, SKKH 162H 4, SKKH162H4, SKKH162H 4