SKKH 132 H4

Thyristor / Diode Modules
SEMIPACK 2 (94x34x30)

Part Number 07910360;07910370
Product Status In production
Housing SEMIPACK 2
(LLxBBxHH) 94x34x30
Switches 2
VRRM / VDRM in V 2000-2200
ITAV / IFAV in A 128
IFSM / ITSM in A 3800

Back to product overview
SEMIKRON SEMIPACK 2 (94x34x30)
SEMIKRON SKKH 2

Downloads

Customer Support

Contact Customer Support

SKKH 132 H4 Features

  • Heat transfer through aluminum oxide ceramic insulated metal baseplate
  • Hard soldered joints for high reliability
  • UL recognized, file no. E63532

SKKH 132 H4 Target Applications

  • DC motor control (e. g. for machine tools)
  • AC motor soft starters
  • Temperature control (e. g. for ovens, chemical processes)
  • Professional light dimming (studios, theaters)

Additional Searches

SKKH132 H4, SKKH 132H 4, SKKH 132H4, SKKH132 H 4, SKKH132H 4, SKKH132H4