SKKD 81 H4

Thyristor / Diode Modules
SEMIPACK 1 (93x20x30)

Part Number 07209241;07209251
Product Status In production
Housing SEMIPACK 1
(LLxBBxHH) 93x20x30
Switches 2
VRRM / VDRM in V 2000-2200
ITAV / IFAV in A 82
IFSM / ITSM in A 1750

Back to product overview
SEMIKRON SEMIPACK 1 (93x20x30)
SEMIKRON SKKD 2

Downloads

Customer Support

Contact Customer Support

SKKD 81 H4 Features

  • Heat transfer through aluminium oxide ceramic isolated metal baseplate
  • Hard soldered joints for high reliability
  • UL recognized, file no. E 63 532

SKKD 81 H4 Target Applications

  • Non-controllable rectifiers for AC/AC converters
  • Line rectifiers for transistorized AC motor controllers
  • Field supply for DC motors
  • Free-wheeling diodes

Additional Searches

SKKD81 H4, SKKD 81H 4, SKKD81 H 4, SKKD 81H4, SKKD81H4, SKKD81H 4