SKS B2 120 GD 69/11 - MA PB

Stacks
Frame W2

Part Number 08800415
Product Status In production
Housing SEMISTACK RE Frame W2
Switches 6
VAC in V 690
VDC in V 1100
ICnom in A 1200

Back to product overview
SEMIKRON Frame W2
SEMIKRON B6CI 6

Downloads

Customer Support

Contact Customer Support

SKS B2 120 GD 69/11 - MA PB Features

  • Designed for a 600x600x2000mm cabinet
  • Embedded SKiiP™ Technology 3
  • SKiiP 2403GB172-4DW, Trench 3 1700V IGBT, CAL3 diode
  • Integrated current, voltage and temperature sensors
  • Water cooling
  • Environment class :3B1, 3C1, 3S1

SKS B2 120 GD 69/11 - MA PB Target Applications

  • Wind generators (SG and DFIG)
  • Solar Inverters

Additional Searches

SKS B2 120 GD69/11-MAPB, SKS B2 120 GD 69/11 - MAPB, SKSB2120GD69/11-MA PB, SKS B2 120 GD69/11 - MA PB, SKS B2 120 GD69/11- MA PB, SKSB 2120GD6911 MAPB, SKSB2120GD 6911 MAPB, SKSB2120GD6911MAPB, SKSB2120GD6911 MAPB, SKSB 2120 GD6911 MAPB