SKS B1 090 GD 69/11 - MA PB

Stacks
Frame W1

Part Number 08800136
Product Status In production
Housing SEMISTACK RE Frame W1
Switches 6
VAC in V 690
VDC in V 1100
ICnom in A 900

Back to product overview
SEMIKRON Frame W1
SEMIKRON B6CI 6

Downloads

Customer Support

Contact Customer Support

SKS B1 090 GD 69/11 - MA PB Features

  • Designed for a 600x600x2000mm cabinet
  • Embedded SKiiP™ Technology 3
  • SKiiP 1513GB172-3DW, Trench 3 1700V IGBT, CAL3 diode
  • Integrated current, voltage and temperature sensors
  • Water cooling
  • Environment class: 3B1, 3C1, 3S1

SKS B1 090 GD 69/11 - MA PB Target Applications

  • Wind generators (SG and DFIG)
  • Solar Inverters

Additional Searches

SKS B1 090 GD 69/11 - MAPB, SKS B1090GD69/11 - MA PB, SKS B1090GD 69/11 - MA PB, SKS B1 090 GD 69/11 -MA PB, SKS B1 090GD69/11 - MA PB, SKSB 1090GD6911 MAPB, SKSB 1090GD 6911 MAPB, SKSB1090GD6911 MAPB, SKSB 1090 GD6911MAPB, SKSB 1090GD6911MAPB