SKS 970F B6HK 650 V16

Stacks
Classics

Part Number 08800508
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 970

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 970F B6HK 650 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 970F B6HK 650 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS970F B6HK 650 V16, SKS 970F B6HK 650V16, SKS970FB6HK 650 V16, SKS 970F B6HK650V16, SKS 970FB6HK650 V16, SKS 970FB 6 HK 650 V 16, SKS 970FB6HK650V16, SKS970FB6HK 650 V 16, SKS 970 FB 6HK650V 16, SKS970FB6HK650V 16