SKS 91N B6U 60 V16 SU

Stacks
Classics

Part Number 08785129
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 91

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 91N B6U 60 V16 SU Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 91N B6U 60 V16 SU Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS91N B6U 60 V16 SU, SKS 91N B6U 60 V16SU, SKS91NB6U60 V16 SU, SKS 91N B6U 60V16SU, SKS 91N B6U 60V16 SU, SKS 91NB6U60V 16 SU, SKS 91NB 6 U 60 V 16 SU, SKS91NB6U60V16 SU, SKS 91 NB 6 U 60 V 16SU, SKS 91 NB 6 U 60V16 SU