SKS 91N B6U 60 V16

Stacks
Classics

Part Number 08785128
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 91

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 91N B6U 60 V16 Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 91N B6U 60 V16 Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS91NB6U60 V16, SKS 91NB6U 60 V16, SKS91N B6U 60 V16, SKS 91N B6U 60V16, SKS91NB6U 60 V16, SKS 91NB 6 U 60 V 16, SKS 91 NB6 U 60 V 16, SKS91NB6U60 V 16, SKS91NB6 U 60 V 16, SKS 91NB6U 60 V 16