SKS 88N B6HK 60 V16 SU

Stacks
Classics

Part Number 08800520
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 88

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 88N B6HK 60 V16 SU Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 88N B6HK 60 V16 SU Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 88N B6HK60V16SU, SKS 88N B6HK 60V16SU, SKS88NB6HK 60 V16 SU, SKS 88NB6HK60 V16 SU, SKS 88N B6HK60V16 SU, SKS 88 NB 6 HK 60 V 16SU, SKS88 NB 6 HK 60 V 16 SU, SKS 88NB6HK60V 16 SU, SKS 88NB6HK 60 V 16 SU, SKS 88 NB 6 HK60 V 16 SU