SKS 88N B6C 60 V16

Stacks
Classics

Part Number 08785030
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 88

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 88N B6C 60 V16 Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 88N B6C 60 V16 Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS 88NB6C 60 V16, SKS 88N B6C60 V16, SKS 88NB6C60 V16, SKS88NB6C 60 V16, SKS 88N B6C60V16, SKS 88 NB6C 60 V 16, SKS88 NB 6 C 60 V 16, SKS 88NB6C 60 V 16, SKS 88NB6C60V16, SKS 88 NB 6 C60 V 16