SKS 845N B6C 570 V16

Stacks
Classics

Part Number 08785010
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 845

Back to product overview
SEMIKRON Classics
SEMIKRON B6C 6

Downloads

Customer Support

Contact Customer Support

SKS 845N B6C 570 V16 Features

  • Three phase controlled rectifiers
  • Thyristor power stacks
  • RC circuit included

SKS 845N B6C 570 V16 Target Applications

  • Regulated power supplies
  • Alternator excitation
  • Motor control

Additional Searches

SKS 845NB6C570 V16, SKS845NB6C570 V16, SKS 845N B6C 570V16, SKS845NB6C 570 V16, SKS845N B6C 570 V16, SKS 845NB6 C 570 V 16, SKS845 NB 6 C 570 V 16, SKS845NB6C570V16, SKS 845 NB 6 C570 V 16, SKS 845 NB 6C570 V 16