SKS 700N B6HK 470 V16 SU

Stacks
Classics

Part Number 08800502
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 700

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 700N B6HK 470 V16 SU Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 700N B6HK 470 V16 SU Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 700NB6HK 470 V16 SU, SKS 700N B6HK 470V16 SU, SKS700NB6HK 470 V16 SU, SKS700NB6HK470 V16 SU, SKS 700N B6HK 470V16SU, SKS 700 NB 6 HK 470V 16 SU, SKS700NB6HK 470 V 16 SU, SKS 700 NB 6 HK 470V16SU, SKS 700NB6HK470 V 16 SU, SKS 700 NB6HK470V 16 SU