SKS 650N W3C 560 V16 SU

Stacks
Classics

Part Number 08785211
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V -
ICnom in A 650

Back to product overview
SEMIKRON Classics
SEMIKRON W3C 6

Downloads

Customer Support

Contact Customer Support

SKS 650N W3C 560 V16 SU Features

  • Three phase reverse parallel thyristor converter
  • Thyristor power stacks
  • RC circuit included

SKS 650N W3C 560 V16 SU Target Applications

  • Soft starters

Additional Searches

SKS 650N W3C 560 V16SU, SKS 650NW3C 560 V16 SU, SKS650N W3C 560 V16 SU, SKS 650N W3C 560V16 SU, SKS650NW3C560 V16 SU, SKS650NW3 C 560 V 16 SU, SKS 650 NW 3 C560 V 16 SU, SKS 650 NW 3 C 560V 16 SU, SKS 650 NW3C560V 16 SU, SKS 650 NW 3C560 V 16 SU