SKS 570F B6HK 380 V16

Stacks
Classics

Part Number 08800512
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 570

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 570F B6HK 380 V16 Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 570F B6HK 380 V16 Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 570F B6HK 380V16, SKS570F B6HK 380 V16, SKS 570F B6HK380V16, SKS 570FB6HK 380 V16, SKS570FB6HK380 V16, SKS 570 FB 6HK380V16, SKS570FB6HK380V 16, SKS 570 FB 6 HK380 V 16, SKS 570 FB6HK380 V 16, SKS 570FB6HK 380 V 16