SKS 425N B6U 285 V16 SU

Stacks
Classics

Part Number 08785115
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 425

Back to product overview
SEMIKRON Classics
SEMIKRON B6U 6

Downloads

Customer Support

Contact Customer Support

SKS 425N B6U 285 V16 SU Features

  • Three phase uncontrolled rectifiers
  • Diode power stacks
  • RC circuit included

SKS 425N B6U 285 V16 SU Target Applications

  • Power supplies

  • Rectifiers for AC/DC motor control

Additional Searches

SKS 425N B6U 285V16 SU, SKS 425NB6U285 V16 SU, SKS 425N B6U285 V16 SU, SKS 425N B6U285V16 SU, SKS 425N B6U 285V16SU, SKS 425 NB 6 U 285V 16 SU, SKS425 NB 6 U 285 V 16 SU, SKS 425 NB6U285V16SU, SKS 425 NB 6 U 285V16 SU, SKS 425 NB 6U285 V 16 SU