SKS 355N B6HK 240 V16 SU

Stacks
Classics

Part Number 08800504
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 355

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 355N B6HK 240 V16 SU Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 355N B6HK 240 V16 SU Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS 355N B6HK 240V16SU, SKS 355N B6HK240V16 SU, SKS 355N B6HK 240V16 SU, SKS355NB6HK240 V16 SU, SKS 355N B6HK 240 V16SU, SKS355NB6HK240V16 SU, SKS355NB6 HK 240 V 16 SU, SKS 355 NB6 HK 240 V 16 SU, SKS 355NB 6 HK 240 V 16 SU, SKS 355 NB 6 HK 240V 16 SU