SKS 2580F B6HK 1730 V16 ZU

Stacks
Classics

Part Number 08800488
Product Status In production
Housing SEMISTACK CLASSICS Classics
Switches 6
VAC in V 500
VDC in V 670
ICnom in A 2580

Back to product overview
SEMIKRON Classics
SEMIKRON B6HK 6

Downloads

Customer Support

Contact Customer Support

SKS 2580F B6HK 1730 V16 ZU Features

  • Three phase half-controlled rectifiers
  • Diode/Thyristor power stacks
  • RC circuit included

SKS 2580F B6HK 1730 V16 ZU Target Applications

  • Soft charge

  • Industrial heating

Additional Searches

SKS2580F B6HK 1730 V16 ZU, SKS 2580F B6HK1730V16ZU, SKS 2580FB6HK 1730 V16 ZU, SKS 2580FB6HK1730 V16 ZU, SKS2580FB6HK 1730 V16 ZU, SKS 2580 FB 6 HK1730V16ZU, SKS 2580 FB 6 HK1730V16 ZU, SKS 2580 FB 6HK 1730 V 16 ZU, SKS 2580FB6HK 1730 V 16 ZU, SKS 2580 FB6HK 1730 V 16 ZU